IESNA:LM-63-2002
[TEST]P1437438
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]03/27/202
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2602-696-12)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GALN-SB4B-740-U-T3LG-HSS
[LUMINAIRE] GALLEON II AREA AND ROADWAY HIGH DENSITY LUMINAIRE 450mA 4xLight Square PACKAGE 70CRI 4000K FIXTURE w/ TYPE III LOW GLARE WITH HOUSE SIDE SHIELD
[LAMP] (104) 4000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.23A 147.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]4000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]18250.9
TILT=NONE
104 -1 1 37 22 1 1 1.0000 1.0000 0.0000
1.000 1 147.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 80 85 90 95 105 115 125 135 145 155 165 175 180 
2542.1 2557.6 2412.4 2127.0 1966.2 1950.6 1961.0 2002.5 2085.5 2194.5 2313.8 2557.6 3092.0 3745.6 4487.5 5213.8 5774.1 6209.9 
6739.0 7097.0 7289.0 7309.7 6879.1 6474.5 6126.9 5473.2 4134.7 2806.6 2241.2 1473.4 534.4 285.3 192.0 103.8 72.6 41.5 0.0 
2542.1 2562.8 2417.5 2137.4 1976.6 1955.8 1971.4 2012.9 2090.7 2210.0 2334.5 2562.8 3097.2 3771.6 4549.8 5229.4 5826.0 6334.4 
6790.9 7159.3 7397.9 7413.5 6941.4 6536.7 6158.0 5493.9 4212.5 2894.8 2241.2 1478.5 534.4 295.7 197.1 108.9 72.6 41.5 0.0 
2542.1 2557.6 2427.9 2178.9 2002.5 1976.6 1992.1 2038.8 2121.8 2251.5 2396.8 2604.3 3060.8 3766.4 4534.2 5302.0 6007.5 6599.0 
7164.4 7667.7 7953.0 8051.6 7932.2 7397.9 6941.4 6422.6 5063.4 3408.4 2417.5 1644.6 721.1 347.6 233.5 155.6 119.3 67.4 0.0 
2542.1 2562.8 2453.9 2230.8 2054.4 2033.6 2038.8 2090.7 2189.3 2334.5 2531.7 2775.5 3107.5 3735.3 4523.8 5390.2 6183.9 6873.9 
7527.6 8093.1 8492.5 8746.7 8788.2 8715.6 8378.4 7771.4 7314.9 6578.2 5286.4 3356.5 1343.7 555.1 342.4 223.1 160.8 
77.8 0.0 
2542.1 2573.2 2490.2 2350.1 2163.3 2127.0 2147.8 2210.0 2324.2 2505.7 2749.6 3055.7 3392.9 3865.0 4539.4 5400.6 6365.5 7242.3 
7901.1 8477.0 8907.6 9198.1 9426.4 9659.8 9748.0 9571.6 9281.1 8809.0 7688.4 5452.4 2884.5 1105.0 534.4 285.3 160.8 
77.8 0.0 
2542.1 2568.0 2526.5 2459.0 2344.9 2282.7 2324.2 2433.1 2568.0 2754.8 3040.1 3413.6 3854.6 4295.6 4861.0 5623.6 6541.9 7439.4 
8202.0 8627.4 8954.3 9291.5 9644.2 10106.0 10557.3 10904.9 11065.7 11133.2 10272.0 7833.7 4663.9 1898.8 731.5 342.4 166.0 
72.6 0.0 
2542.1 2588.7 2573.2 2578.4 2578.4 2573.2 2614.7 2744.4 2936.3 3200.9 3527.7 3942.8 4430.4 5011.5 5675.5 6443.3 7076.2 7678.0 
8196.8 8658.5 9094.3 9530.1 10131.9 10775.2 11330.3 11522.2 11076.1 10209.7 9135.8 7449.8 4539.4 1774.2 570.7 275.0 119.3 
36.3 0.0 
2542.1 2583.6 2604.3 2656.2 2739.2 2848.1 3019.3 3195.7 3434.4 3724.9 4108.8 4601.6 5177.5 5867.5 6630.1 7439.4 8093.1 8554.8 
8943.9 9364.1 9914.0 10536.6 11112.4 11506.7 11117.6 10292.7 9286.3 7984.1 6028.3 3486.2 1665.3 850.8 477.3 280.1 176.4 
62.3 0.0 
2542.1 2583.6 2635.4 2723.6 2858.5 3050.5 3304.7 3610.8 3979.1 4383.7 4861.0 5421.3 6075.0 6842.8 7714.4 8523.7 9167.0 9690.9 
10100.8 10666.3 11408.1 12129.2 12549.4 12222.6 11377.0 10448.4 9125.5 6951.7 4414.9 2293.0 1245.1 705.5 477.3 337.2 197.1 77.8 
0.0 
2542.1 2578.4 2630.2 2744.4 2900.0 3112.7 3392.9 3709.3 4124.4 4534.2 5042.6 5634.0 6370.7 7154.1 8093.1 9006.1 9815.4 10536.6 
11153.9 11901.0 12891.8 13685.6 14053.9 13597.4 12502.8 10993.1 8995.8 6282.5 3470.7 1769.1 964.9 601.8 404.7 275.0 171.2 88.2 
0.0 
2542.1 2557.6 2609.5 2728.8 2905.2 3133.5 3398.1 3766.4 4165.9 4606.8 5141.2 5743.0 6458.9 7237.1 8160.5 9109.9 9862.1 10515.8 
11024.2 11594.9 12316.0 12731.0 12694.7 11885.4 10500.2 8871.2 6977.7 4570.5 2448.7 1208.8 731.5 456.5 306.1 176.4 119.3 51.9 0.0 
2542.1 2552.4 2593.9 2697.7 2853.3 3060.8 3315.0 3621.1 4005.0 4383.7 4819.5 5317.6 5888.2 6541.9 7283.8 8108.6 8860.9 9431.5 
9893.3 10375.7 10842.6 10956.8 10640.3 9597.6 8243.5 6744.2 5172.3 3346.2 1763.9 913.1 586.2 378.7 223.1 114.1 72.6 36.3 0.0 
2542.1 2536.9 2562.8 2635.4 2754.8 2920.8 3117.9 3346.2 3600.4 3885.7 4176.2 4508.3 4912.9 5364.3 5924.5 6567.8 7071.1 7475.7 
7636.5 7662.5 7600.2 7102.2 6158.0 4695.0 3330.6 2391.6 1717.2 1110.2 648.5 425.4 285.3 192.0 119.3 62.3 31.1 10.4 0.0 
2542.1 2505.7 2469.4 2464.2 2474.6 2510.9 2547.2 2568.0 2593.9 2573.2 2510.9 2412.4 2339.7 2334.5 2453.9 2614.7 2640.6 2391.6 1997.3 
1629.0 1245.1 913.1 715.9 570.7 461.7 373.5 290.5 217.9 160.8 119.3 88.2 62.3 41.5 20.8 5.2 5.2 0.0 
2542.1 2443.5 2334.5 2225.6 2121.8 2018.1 1883.2 1654.9 1364.4 1110.2 1001.3 1006.4 1073.9 1182.8 1265.8 1245.1 1063.5 824.9 612.2 492.8 
435.8 404.7 363.2 311.3 254.2 212.7 171.2 150.4 129.7 114.1 93.4 77.8 51.9 20.8 5.2 0.0 0.0 
2542.1 2412.4 2220.4 2012.9 1805.4 1551.2 1208.8 881.9 747.1 721.1 715.9 715.9 726.3 741.9 700.4 565.5 425.4 358.0 316.5 280.1 259.4 
238.6 217.9 197.1 181.6 171.2 155.6 119.3 88.2 67.4 41.5 25.9 10.4 5.2 0.0 0.0 0.0 
2542.1 2370.9 2111.5 1826.1 1504.5 1131.0 783.4 674.4 648.5 617.4 591.4 570.7 549.9 518.8 451.3 358.0 306.1 259.4 223.1 202.3 181.6 
171.2 155.6 150.4 134.9 119.3 103.8 88.2 67.4 46.7 36.3 20.8 10.4 0.0 0.0 0.0 0.0 
2542.1 2334.5 2002.5 1665.3 1271.0 835.2 679.6 638.1 607.0 570.7 534.4 487.7 446.2 399.5 342.4 295.7 254.2 217.9 192.0 176.4 160.8 150.4 
140.1 129.7 119.3 108.9 93.4 72.6 62.3 51.9 36.3 20.8 5.2 0.0 0.0 0.0 0.0 
2542.1 2287.8 1940.3 1525.2 1068.7 715.9 653.7 622.5 586.2 549.9 503.2 446.2 394.3 342.4 295.7 259.4 228.3 197.1 181.6 166.0 150.4 140.1 129.7 
119.3 103.8 93.4 77.8 62.3 51.9 41.5 25.9 10.4 0.0 0.0 0.0 0.0 0.0 
2542.1 2277.5 1888.4 1452.6 923.4 684.8 648.5 617.4 581.0 539.5 487.7 435.8 378.7 326.8 280.1 243.8 217.9 192.0 171.2 155.6 140.1 129.7 114.1 
103.8 93.4 72.6 57.1 51.9 41.5 31.1 15.6 5.2 0.0 0.0 0.0 0.0 0.0 
2542.1 2272.3 1862.4 1390.3 856.0 679.6 643.3 612.2 581.0 539.5 482.5 425.4 368.3 321.6 280.1 249.0 223.1 202.3 176.4 155.6 134.9 124.5 108.9 
98.6 83.0 57.1 41.5 36.3 25.9 15.6 10.4 0.0 0.0 0.0 0.0 0.0 0.0 
2542.1 2251.5 1857.3 1395.5 850.8 674.4 643.3 612.2 575.9 534.4 482.5 425.4 373.5 326.8 285.3 254.2 228.3 202.3 176.4 155.6 134.9 124.5 108.9 
98.6 83.0 57.1 41.5 31.1 25.9 15.6 5.2 0.0 0.0 0.0 0.0 0.0 0.0 
